High Temperature Problems Solved
PHD has been involved in supporting the automotive industry since it began in business. Twenty years ago, PHD developed specific high end solutions for challenging applications in press shops with the release of the Series GRM Clamp. Today, the Series GRM Clamp continues to be the industry-leading pneumatic actuator of choice for material handling solutions worldwide. Its simple design and rugged construction have proven customer satisfaction and loyalty since 1998. Three standard sizes (25, 32, and 40 mm bores), 13 standard jaw styles, and countless options and accessories, make the Series GRM Clamp the most versatile and modular clamp in the world. Each and every aspect of the Series GRM Clamp was influenced by you, our customer. We pride ourselves in providing a product that suits your specific application needs. The Series GRM Clamp is a product that is meant to work for you and not a product that you make work. Contact your local distributor or PHD to learn more about Series GRM Clamps.
Did you know PHD Clamps are a perfect solution for high temperature applications by featuring the benefit of proven performance at temperatures exceeding 1700°F [927°C]? Some components may include dissipating shields to minimize radiant heat, coated tips to reflect heat, and high-temp seals and lube.
Hot Forming or Hot Stamping
Hot forming or hot stamping is the process of heating steel to approximately 1700°F where it is then formed in water-cooled dies for eight to ten seconds. The end result is a part that is two to three times the strength of conventionally stamped parts. Automotive parts that utilize this process may include A and B pillars, frame tunnels, side-impact supports, roof rails, and panel rockers. Body panels come out of an oven heated up to 1742°F. The panels arrive on a conveyor in random orientations. A camera (vision system) scans the panels and a robot aligns the clamps to them. Then the GRM Clamps place the re-oriented panels into the transfer press.
Vehicle Parts Manufacturing
A highly modified GRM Clamp is used in the manufacturing of composite material vehicle fuel tanks. These clamps transfer the material through infrared heating ovens and then onto a series of molding, bonding, and trimming stations. The clamps’ features include: spring close, pneumatic open, incorporate custom tips, and operate in an environment of approximately 250°F.
Turbine and Turbine Generator Set Units Manufacturing
This OEM selected PB Clamps for use on a jet engine test fixture. Twenty-two clamps hold an adapter flange to the engine intake and 26 clamps hold an adapter flange to the engine exhaust. Exhaust temperatures can reach 1000°F. Special seals, lubes, coatings, and insulation have been integrated to minimize the clamps exposure to heat.
Click here for the hot forming solutions brochure.
Click here for the GRM Catalog which includes the G11 High Temperature option.
Wheel Handling Solutions
The Series EGRR High Capacity Electric Parallel Grippers provide high grip force, long jaw travels, and high jaw loads. This heavy duty end effector’s rugged design and jaw construction can withstand high impact and shock loads. Series EGRR Grippers are designed for gripping large objects in demanding industry applications including small engine block manufacturing, automotive wheel rim manufacturing, foundry applications, and more. This PHD Plus® gripper offers the design and flexibility of “Your Motor, Your Way.” The “Your Motor, Your Way” process allows users to employ this technology operated by the motor and controls of their choice. If you prefer a complete package, your local PHD distributor can provide motors and controls to fit your application needs. The PHD Plus line provides the best offering of electric actuators with the flexibility to configure Your Motor, Your Way!
Click for Product Video.
Click for Wheel Handling Brochure
|