Series GRR New Jaw Travel Option
PHD is excited to announce the addition of the 300 mm jaw travel model of the industry leading Series GRR High Capacity Pneumatic Grippers.
Series GRR Grippers provide high grip force, long jaw travels, and high jaw loads. This heavy duty end effector’s rugged design and jaw construction can withstand high impact and shock loads. Series GRR Grippers are designed for gripping large objects in demanding industry applications including small engine block manufacturing, automotive wheel rim manufacturing, foundry applications, and more.
Also available is the Series EGRR High Capacity Electric Parallel Grippers. The electric version offers many of the same benefits as the pneumatic with the design and flexibility of Your Motor, Your Way. The EGRR provides high grip force, long jaw travels, and high jaw loads.
This heavy duty end effector’s rugged design and jaw construction can withstand high impact and shock loads. Series EGRR Grippers are designed for gripping large objects in demanding industrial applications. Video.
PHD Releases Pneu-Connect® X2 with Dual Grippers
PHD recently announced the release of the Pneu-Connect® X2 with dual grippers. The new Pneu-Connect X2 kits include two PHD grippers mounted to the UR robot for maximum efficiency in automation performance and the Freedrive feature that interfaces with the UR for easy positioning and programming.
Available Standard Gripper Combinations:
The Pneu-Connect® X2 features:
7th Axis Transition Plates for UR and PHD Series ESU
This transition plate allows a Universal Robot to be directly attached to the new PHD Series ESU Electric Belt-Driven Linear Actuator. PHD offers transition plates for each size of UR. This takes machine tending to a whole new level. With a cataloged stroke up to 5500 mm, you increase the working area of the UR by 10x on the UR10 alone. Click for more information.
|