PHD has released a new online tool called My Product Lookup. This resource will provide product information by simply entering the unit’s order number from the label. Watch video.
Product Information Provided:
- Shipping Date
- Quantity ordered
- Support Documents
- Replacement Parts
- Model Preview
- Videos
- App Links
- Product Detail Page
- Sizing Link
- CAD Link
- Request a Quote
This is an excellent resource for you to be able to quickly and easily locate all the necessary information for unit replacement, repair and maintenance, unit history, etc.
For more information about PHD's My Product Lookup, please click here.
Pneu-Connect® Now Available with X2 Kits
PHD has released the Pneu-Connect X2 kits. The Pneu-Connect X2 includes the capability of attaching two grippers for maximum application flexibility. The dual gripper X2 has the Freedrive feature that interfaces with the UR for easy positioning and programming. PHD grippers compatible with the Pneu-Connect are Series GRH, GRT, GRA, GRV, and GRL. This option is available now! Click Here for software and CAD file downloads
Click here for Freedrive feature video.
Major Benefits
-
Seamless, cost-effective end-effector integration
-
Incorporated MAC® valves and control board
-
Common jaw mounting for application specific tooling
-
Updated URcap software is included for intuitive, easy setup
-
Ease of use
Electric Actuator Configuration Ideas
PHD's new Series ESU Electric Belt-Driven Linear Actuators feature a robust, enclosed design with a high capacity rail bearing system which delivers exceptional moment and load capability. The ESU Linear Actuator and other PHD electric products can be used in a variety of combinations that create a full range of motion for a variety of applications. Below are a few examples of how PHD electric components can be configured.
3-Axis Cartesian Robot, Permanent Arm Type
Z - Axis: ESCV Vertical Thruster Slide
Y - Axis: ESU Linear Actuator
X - Axis: ESU Linear Actuator
Advantages: Small footprint, high accuracy, high speed
3-Axis Cartesian Robot, Retracting Arm Type Z - Axis: ESCV Vertical Thruster Slide Y - Axis: ESL Thruster Slide X - Axis: ESU Linear Actuator Advantages: Small footprint, lower cost
4-Axis Cartesian Robot, Gantry Type Z - Axis: ESCV Vertical Thruster Slide Y - Axis: ESU Linear Actuator X - Axis: ESU Linear Actuator X - Axis: ESU Linear Actuator Advantages: Large working area, high payload, high speed
|