UR+ Certified Pneu-Connect™ by PHD
Click to view the new video.
PHD, Inc. is proud to present a new accessory for seamless integration of pneumatic end effectors and collaborative robots.
Pneu-Connect is a pneumatic end-effector system that provides seamless integration for Universal Robot and other collaborative robots at a third of the price of its electrical equivalents.
Pneu-Connect is easy to attach and control a pneumatic end effector to a Universal Robot utilizing on-board MAC directional control valves, requiring only a single air line and the tool port of the robot. The Pneu-Connect package includes the end-effector, a cuff that connects directly to the robot arm and “UR CAP” software—an application specific to the Universal Robot.
The CAP runs within the UR control software which provides a graphical interface, making programming and set-up through the UR Teach Pendant a breeze.
Pneu-Connect and the appropriate end-effector provide discrete and analog sensing capability that can communicate jaw position or part identification directly to the robot interface. The long travel parallel Series GRH gripper is a user-friendly, cost-effective example of this functionality.
The power density of pneumatics allows for a superior performance-to-weight ratio when compared to some electric alternatives. This allows for lighter, non-payload robbing end-effectors, ideal for robotic applications. When properly controlled, the compressibility of air provides intrinsically safe, back-drivable actuation capability.
The PHD Pneu-Connect system provides seamless, cost-effective end-effector integration that is easy to implement in your robotic applications. Visit phdinc.com for more information on this UR Plus certified and Rethink Click smart compatible accessory.
Pneu-Connect and UR+ Solutions Link
MyPHD Eliminates the Risk of Ordering Incorrectly Sized Components
PHD’s website phdinc.com allows you to browse a variety of PHD products and utilize several engineering tools for your application needs. The CAD and Sizing tools are key to designing and selecting the best component for your application. This greatly reduces your risk of ordering the wrong component. So relax and let MyPHD take the guess work out of your design process.
Key Features:
• View products by product type
• Search feature
• MyPHD dashboard for CAD, Sizing, Literature, Education Center (animations), and other support information
• Industry area to learn about products specific to your industry
• Email, print options
• Easily request a quote
Click for more.
Asphalt Industry: OEM Replacement Cylinders for Storage Silos
HMA Storage Silo Cylinders: PHD has developed three new cylinders specifically for the asphalt industry. The unique 4", 5", and 6" bore cylinders provide longer life than the OEM cylinders.
- Drop-in replacement mounting
- Piston wear bands and larger rod bushing for extended cylinder life
- Rod scraper for harsh environment extending unit life
- Ability to remove air line lubrication for reducing maintenance
- PHD rebuild program with extended warranty
- Competitively-priced rebuild kits for field service
- 4", 5", and 6" bore designs available.
- Designed and manufactured by PHD, Inc. USA with more than 60 years of experience
Click here for the brochure
|